IESNA:LM-63-2002
[TEST]P1388810
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-735-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (70) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28751.6
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
197.5 235.5 326.6 622.9 1671.2 2841.0 3919.6 4618.5 5309.7 6198.5 7330.3 8500.2 10125.7 11660.2 12951.5 14037.8 15040.5 16020.4 
17061.1 18436.0 20023.6 21520.0 21907.4 21261.8 20183.1 18952.5 18010.6 17220.6 14227.7 9282.6 4443.8 2149.7 1139.4 463.4 265.9 
144.3 83.6 0.0 
197.5 243.1 326.6 607.7 1549.6 2795.4 3805.7 4565.3 5309.7 6190.9 7216.4 8530.5 10072.6 11462.7 12776.8 13855.5 14850.6 15784.9 
16848.4 18177.7 19826.1 21360.5 21892.3 21246.6 20099.6 18914.5 17927.0 17099.1 14250.5 9305.3 4534.9 2149.7 1147.0 448.2 258.3 
136.7 83.6 0.0 
197.5 235.5 311.4 592.5 1420.5 2575.1 3729.7 4504.5 5249.0 6099.8 7117.6 8409.0 9745.9 11136.0 12283.1 13095.9 13916.2 14918.9 
16066.0 17418.1 19286.8 21436.5 22462.0 22044.2 20684.5 19332.3 18413.2 17661.2 15086.1 10247.3 5264.2 2430.8 1154.6 433.0 273.5 
151.9 91.2 0.0 
197.5 235.5 296.3 508.9 1223.0 2332.0 3372.7 4284.3 5066.7 5902.2 6882.2 8067.2 9305.3 10535.9 11576.6 12442.6 13027.5 13908.6 
15131.6 16666.1 18808.2 21041.5 22803.8 22895.0 21717.5 20137.5 19096.9 18405.6 16157.1 12100.7 6783.4 3084.1 1359.7 493.8 273.5 
174.7 113.9 0.0 
197.5 235.5 288.7 433.0 888.8 1807.9 2856.2 3904.4 4755.2 5560.4 6464.4 7588.6 8773.6 10042.2 11113.2 12040.0 12685.7 13202.2 13969.4 
15230.4 17213.0 19985.6 22606.3 23563.4 22674.7 21071.9 20069.2 19377.9 17220.6 14174.5 9130.6 4155.1 1861.1 691.3 311.4 212.7 
151.9 0.0 
197.5 227.9 273.5 357.0 607.7 1177.4 2134.5 3076.5 4124.7 4998.3 5826.3 6768.2 7839.3 8895.2 10118.1 11098.1 11880.5 12457.8 12883.2 
13627.6 14797.4 16909.1 20205.9 22841.8 23525.4 21945.4 20821.2 19978.0 18056.2 15359.5 11607.0 6859.4 3448.7 1352.1 478.6 281.1 
205.1 0.0 
197.5 227.9 250.7 303.8 410.2 660.9 1147.0 1937.0 2803.0 3760.1 4686.9 5689.6 6555.5 7497.5 8522.9 9571.2 10467.6 11288.0 11903.2 
12533.7 13323.7 14569.5 16559.7 19613.4 22667.1 23730.5 23084.9 22249.3 19279.2 16005.2 12784.4 10232.1 6494.8 3068.9 1245.8 
402.6 273.5 0.0 
197.5 220.3 243.1 281.1 349.4 471.0 782.4 1291.4 2058.6 2863.8 3767.7 4709.6 5628.8 6555.5 7467.1 8500.2 9396.5 10315.6 11082.9 11857.7 
12655.3 13703.5 15306.3 17676.4 20973.1 23419.1 23897.7 23631.8 21056.7 17380.1 13787.1 11006.9 7930.4 4459.0 1868.7 524.1 
311.4 0.0 
197.5 212.7 235.5 265.9 303.8 372.2 524.1 767.2 1238.2 1883.9 2651.1 3463.9 4360.2 5264.2 6213.7 7170.8 8090.0 9039.5 9943.4 10817.0 
11736.1 12822.4 14258.1 16134.3 18557.5 21573.2 22955.7 23381.1 22788.6 20031.2 16240.7 12503.3 8880.0 5788.3 2567.5 850.8 
357.0 0.0 
197.5 212.7 220.3 235.5 243.1 265.9 288.7 334.2 395.0 501.3 676.1 934.3 1291.4 1800.3 2392.8 3053.7 3767.7 4610.9 5514.8 6532.7 7634.2 8925.5 
10460.0 12298.3 14417.6 16681.3 18056.2 18937.3 20342.6 19598.2 16240.7 11257.6 6783.4 3562.6 1496.5 440.6 288.7 0.0 
197.5 205.1 205.1 205.1 212.7 212.7 212.7 220.3 212.7 220.3 220.3 227.9 243.1 258.3 303.8 349.4 417.8 508.9 630.5 805.2 1025.5 1359.7 1807.9 2521.9 
3691.8 5757.9 7520.2 8621.7 10178.9 8705.2 6358.0 4466.6 2939.7 1519.2 440.6 106.3 30.4 0.0 
197.5 197.5 197.5 189.9 189.9 189.9 189.9 182.3 174.7 174.7 174.7 174.7 167.1 159.5 159.5 159.5 167.1 182.3 197.5 220.3 250.7 273.5 311.4 364.6 478.6 812.8 
1215.4 1602.8 2613.1 2772.6 1959.8 1192.6 691.3 319.0 129.1 53.2 22.8 0.0 
197.5 189.9 189.9 182.3 174.7 174.7 167.1 159.5 151.9 151.9 144.3 136.7 129.1 121.5 106.3 98.8 91.2 91.2 91.2 91.2 91.2 91.2 83.6 83.6 68.4 60.8 60.8 
60.8 76.0 91.2 68.4 60.8 60.8 45.6 30.4 22.8 22.8 0.0 
197.5 182.3 174.7 159.5 151.9 144.3 136.7 121.5 113.9 98.8 83.6 76.0 60.8 53.2 45.6 38.0 30.4 30.4 22.8 15.2 15.2 15.2 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 0.0 0.0 7.6 
7.6 15.2 15.2 15.2 0.0 
197.5 174.7 159.5 144.3 129.1 121.5 106.3 91.2 76.0 60.8 53.2 38.0 30.4 22.8 15.2 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 
15.2 15.2 0.0 
197.5 167.1 144.3 129.1 113.9 91.2 83.6 68.4 53.2 38.0 30.4 15.2 15.2 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 
15.2 0.0 
197.5 159.5 136.7 113.9 98.8 83.6 60.8 45.6 38.0 22.8 15.2 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 
7.6 0.0 
197.5 159.5 129.1 106.3 83.6 68.4 53.2 38.0 30.4 15.2 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 
0.0 
197.5 151.9 129.1 98.8 83.6 68.4 45.6 30.4 22.8 15.2 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
197.5 159.5 129.1 98.8 83.6 60.8 45.6 38.0 22.8 15.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
197.5 159.5 129.1 106.3 83.6 60.8 53.2 38.0 30.4 15.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
197.5 159.5 129.1 106.3 83.6 60.8 53.2 38.0 30.4 22.8 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
